IESNA:LM-63-2002
[TEST]P957197
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-840-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]50260
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5506.1 6013.8 6566.1 7152.8 7660.5 8085.9 8408.4 8597 8627.9 8535.3
8439.2 8432.4 8490.7 8617.6 8916.1 9660.5 11509.6 14285 16758.4 18659
20120.4 21499.5 22744.8 23914.6 24700.2 23568.1 19077.5 13345 9228.3 6205.9
2617.5 830.2 394.5 171.5 54.9 0 0
5506.1 6024.1 6607.3 7173.4 7684.5 8109.9 8453 8641.6 8669.1 8586.8
8480.4 8477 8521.6 8651.9 8957.3 9540.5 11132.3 13839 16597.2 18566.3
20086.1 21616.1 22785.9 23931.8 24779.1 24048.4 19890.5 14202.6 9670.8 6435.8
2785.6 902.2 459.7 202.4 72 0 0
5506.1 6017.2 6583.3 7128.8 7615.9 8020.7 8332.9 8528.4 8549 8477
8398.1 8384.4 8432.4 8562.7 8854.3 9399.8 10693.1 13132.3 15876.8 18010.6
19588.6 21249 22823.7 24268 25489.3 25839.2 23039.8 17928.2 12096.2 7856
3636.4 1434 806.2 446 205.8 68.6 0
5506.1 5976.1 6501 7022.4 7461.5 7835.5 8133.9 8288.3 8339.8 8308.9
8250.6 8243.7 8284.9 8346.6 8518.1 8864.6 9454.7 10813.2 13132.3 15794.4
18161.5 20360.5 22604.1 24717.4 26738 28316.1 29383 29468.7 27623.1 21914.6
12315.8 4408.3 1770.2 946.8 435.7 99.5 0
5506.1 5907.5 6370.6 6847.4 7262.5 7615.9 7897.2 8085.9 8171.7 8192.2
8188.8 8209.4 8267.7 8322.6 8432.4 8682.8 9121.9 9784 11022.5 13115.1
15849.3 18768.7 21705.3 24762 27283.4 29664.3 32000.5 34611.2 36645.5 35149.8
27808.3 15317.6 6027.5 2696.4 1139 116.6 0
5506.1 5869.7 6278 6689.6 7067 7413.5 7694.8 7914.4 8034.4 8120.2
8181.9 8281.4 8432.4 8552.4 8665.7 8844 9224.8 9835.5 10768.6 11911
13595.4 15801.3 18312.5 21008.9 23791.1 26875.2 30319.5 34364.2 39935.4 43246
39564.9 29739.7 16175.2 5770.2 1434 82.3 0
5506.1 5849.1 6250.5 6665.6 7032.7 7379.2 7677.7 7893.8 8024.1 8106.5
8192.2 8291.7 8435.8 8562.7 8696.5 8895.5 9266 9866.4 10806.3 12017.3
13633.1 15794.4 18247.3 20888.8 23725.9 26844.3 30364.1 34621.5 39928.6 43047
39026.3 29170.3 16096.3 5886.9 1416.8 92.6 0
5506.1 5780.5 6109.9 6470.1 6816.6 7152.8 7454.7 7708.5 7890.3 8031
8178.5 8356.9 8552.4 8717.1 8878.4 9108.2 9478.7 10051.6 10902.4 12061.9
13537.1 15341.6 17506.3 20000.3 22820.3 25993.5 29458.4 33201.2 37798.2 41311.1
36508.3 22799.7 10343.2 3519.8 837.1 72 0
5506.1 5735.9 5982.9 6267.7 6576.4 6888.6 7197.4 7468.4 7715.4 7931.5
8157.9 8374.1 8579.9 8761.7 8967.6 9266 9694.8 10356.9 11351.8 12710.3
14507.9 16652.1 19139.2 21856.3 24621.3 27530.4 30518.5 33691.8 36847.9 37911.4
33684.9 22576.7 9712 2912.6 1173.3 325.9 0
5506.1 5657 5835.4 6041.3 6298.6 6579.9 6854.3 7139 7399.8 7663.9
7931.5 8175.1 8380.9 8600.5 8833.8 9111.6 9543.9 10236.9 11307.2 12868.1
14899 17242.1 19749.9 22291.9 24823.7 27365.8 29983.3 32491.1 33633.5 31455
24768.8 12425.6 3355.1 1272.7 693 192.1 0
5506.1 5574.7 5663.9 5808 6000.1 6209.4 6459.8 6703.4 6967.5 7214.5
7502.7 7780.6 8055 8343.2 8641.6 8998.4 9489 10250.6 11396.4 13108.3
15355.3 18020.9 20593.8 22810 24727.7 26542.4 28017.6 28367.5 26583.6 21719
13550.8 4953.8 994.9 305.3 106.3 37.7 0
5506.1 5533.5 5571.3 5681 5838.9 6013.8 6223.1 6439.2 6672.5 6922.9
7190.5 7465 7766.8 8075.6 8418.7 8830.3 9368.9 10161.4 11272.9 12796.1
14837.3 17204.4 19375.9 20727.6 21348.5 21461.7 21002 19547.5 16881.9 12943.6
7619.3 2593.5 590.1 168.1 48 20.6 0
5506.1 5478.6 5482.1 5540.4 5646.7 5777.1 5934.9 6103 6271.1 6428.9
6603.9 6765.1 6953.8 7135.6 7334.6 7574.7 7928.1 8483.8 9362.1 10641.7
12284.9 13952.2 15101.4 15262.7 14343.3 12634.8 10192.3 7156.2 4079 1866.2
799.3 301.9 113.2 44.6 20.6 3.4 0
5506.1 5382.6 5310.5 5269.4 5235.1 5173.3 5067 4898.9 4675.9 4411.7
4109.8 3790.8 3471.8 3187 2967.5 2806.2 2689.6 2645 2874.8 3406.6
3996.6 4480.3 4452.9 3670.7 2572.9 1715.3 1187 826.8 552.3 343.1
216.1 137.2 68.6 27.4 6.9 0 0
5506.1 5293.4 5128.7 4922.9 4627.9 4260.8 3828.5 3344.8 2830.2 2325.9
1958.9 1766.8 1725.6 1742.7 1801.1 1852.5 1893.7 1897.1 1852.5 1759.9
1657 1554.1 1444.3 1324.2 1166.4 970.9 758.2 545.5 408.2 298.5
192.1 113.2 44.6 17.2 6.9 0 0
5506.1 5214.5 4919.5 4524.9 3982.9 3389.4 2768.5 2219.6 1904 1797.6
1742.7 1694.7 1657 1619.2 1598.7 1584.9 1567.8 1530 1447.7 1327.6
1207.6 1087.5 970.9 837.1 703.3 586.6 500.9 425.4 336.2 229.8
116.6 58.3 27.4 10.3 0 0 0
5506.1 5135.6 4720.5 4089.3 3389.4 2679.3 2120.1 1907.4 1845.7 1794.2
1742.7 1691.3 1639.8 1588.4 1512.9 1427.1 1327.6 1211 1084.1 960.6
843.9 741 658.7 593.5 531.7 473.4 411.7 325.9 223 150.9
99.5 54.9 24 10.3 0 0 0
5506.1 5087.6 4521.5 3783.9 2953.7 2253.9 1969.2 1910.8 1855.9 1797.6
1749.6 1691.3 1629.5 1554.1 1458 1337.9 1207.6 1073.8 933.1 795.9
682.7 610.6 559.2 511.2 459.7 408.2 349.9 277.9 219.6 175
126.9 82.3 27.4 3.4 0 0 0
5506.1 5018.9 4329.4 3454.6 2597 2089.2 1976 1921.1 1866.2 1807.9
1756.5 1701.6 1636.4 1547.2 1427.1 1300.2 1145.8 991.4 823.3 703.3
624.4 576.3 538.6 497.4 452.8 397.9 329.3 271 226.4 178.4
130.4 82.3 24 0 0 0 0
5506.1 5012.1 4267.6 3327.7 2459.7 2068.6 1996.6 1938.3 1880 1825.1
1770.2 1708.4 1643.3 1547.2 1430.6 1276.2 1101.2 926.3 782.2 672.4
603.8 559.2 518 473.4 422 356.8 284.7 236.7 192.1 147.5
99.5 54.9 13.7 0 0 0 0
5506.1 5012.1 4223.1 3259.1 2401.4 2068.6 2010.3 1952 1886.8 1825.1
1770.2 1711.9 1646.7 1560.9 1451.1 1300.2 1114.9 929.7 771.9 655.2
586.6 545.5 504.3 456.3 397.9 315.6 243.6 202.4 164.7 123.5
78.9 30.9 3.4 0 0 0 0
5506.1 5029.2 4243.6 3269.3 2401.4 2068.6 2010.3 1952 1890.3 1831.9
1773.6 1715.3 1653.5 1571.2 1461.4 1293.3 1108.1 916 758.2 645
583.2 542 497.4 452.8 391.1 295 229.8 192.1 150.9 109.8
68.6 24 0 0 0 0 0
